HUBBELL CANADA
Image of FBMPREC Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMPREC

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- StyleLine/Decorator Opening

Horizontial 1-Gang Sub-Plate with (1) StyleLine/Decorator Opening

General

Application

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMPREC

Color

Metallic

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Size

2-Gang;4-Gang;6-Gang

Type

UPC

783585191553

Dimensions

Size

2-Gang;4-Gang;6-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15

Pallet Quantity

5670