HUBBELL CANADA
Image of FBMPAAP Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates (2) Extron® AAP Modules

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates (2) Extron® AAP Modules

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMPAAP

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Opening Accommodates (2) Extron® AAP Modules

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- (2) Extron® AAP Opening

Horizontial 1-Gang Sub-Plate for (2) Extron® AAP Modules

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMPAAP

Color

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Size

2-Gang;4-Gang;6-Gang

Type

2, 4, & 6-Gang Recessed Floor Box Mounting Plates

UPC

783585191621

Dimensions

Size

2-Gang;4-Gang;6-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15