
Brand: Raco
Catalog ID: 892
Application
Concrete ring back plates, covers, or adapter ring
Catalog Number
892
Material
892
Type
Concrete Ring
UPC
050169008928
Dimensions
0.063 in x 4.5 in x 4.5 in
Height
4.5 in
Length
0.063 in
Weight
0.29 lb
Width
4.5 in
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6600