HUBBELL CANADA
Image of CBLB300RIG Cond Body Rigid Cvr & Gskt Al 3.00 In., CBLB300RIG

Cond Body Rigid Cvr & Gskt Al 3.00 In., CBLB300RIG

Brand: TradeSelect

Catalog ID: CBLB300RIG

COND BODY RIGID CVR & GSKT AL 3.00IN

Trade size: 3" (78), Case Quantity: 1

General

Application

For indoor or outdoor applications, Provides access to the interior of a rigid or IMC raceway for wire pulling, inspection and maintenance

Catalog Number

CBLB300RIG

Material

Aluminum

Type

Type LB Conduit Body - Rigid

UPC

626463041352

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified