HUBBELL CANADA
Image of CH100 Cond Hanger With Bolt 1.00 In. Emt, CH100

Cond Hanger With Bolt 1.00 In. Emt, CH100

Brand: TradeSelect

Catalog ID: CH100

COND HANGER WITH BOLT 1.00IN EMT

Trade size EMT: 1" (27), Trade size rigid: 1" (27), Carton Quantity: 100, Case Quantity: 400

General

Application

Used to secure and support EMT and rigid conduit from overhead supports

Catalog Number

CH100

Material

Steel

Type

Conduit Hanger

UPC

626463036648

Certifications And Compliance

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

100