HUBBELL CANADA
Cond Hanger With Bolt 1.25 In. Emt, CH125
Image of CH125 Cond Hanger With Bolt 1.25 In. Emt, CH125

Cond Hanger With Bolt 1.25 In. Emt, CH125

Brand: TradeSelect

Catalog ID: CH125

COND HANGER WITH BOLT 1.25IN EMT

Trade size EMT: 1-1/4" (35), Trade size rigid: N/S, Case Quantity: 100

General

Application

Used to secure and support EMT and rigid conduit from overhead supports

Catalog Number

CH125

Material

Steel

Type

Conduit Hanger

UPC

626463036655

Certifications And Compliance

Industry Standard(s)

cULus Certified