HUBBELL CANADA
Image of CH150 Cond Hanger With Bolt 1.50 In. Emt, CH150

Cond Hanger With Bolt 1.50 In. Emt, CH150

Brand: TradeSelect

Catalog ID: CH150

COND HANGER WITH BOLT 1.50IN EMT

Trade size EMT: 1-1/2" (41), Trade size rigid: 1-1/4" (35), Case Quantity: 100

General

Application

Used to secure and support EMT and rigid conduit from overhead supports

Catalog Number

CH150

Material

Steel

Type

Conduit Hanger

UPC

626463036662

Certifications And Compliance

Industry Standard(s)

cULus Certified