HUBBELL CANADA
Image of CH400 Cond Hanger With Bolt 4.00 In. Emt, CH400

Cond Hanger With Bolt 4.00 In. Emt, CH400

Brand: TradeSelect

Catalog ID: CH400

COND HANGER WITH BOLT 4.00IN EMT

Trade size EMT: 4" (103), Trade size rigid: 4" (103), Case Quantity: 10

General

Application

Used to secure and support EMT and rigid conduit from overhead supports

Catalog Number

CH400

Material

Steel

Type

Conduit Hanger

UPC

626463036716

Certifications And Compliance

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

10