HUBBELL CANADA
Image of CBC50COM Conduit Body Cvr & Gskt Al C 0.50 In., CBC50COM

Conduit Body Cvr & Gskt Al C 0.50 In., CBC50COM

Brand: TradeSelect

Catalog ID: CBC50COM

CONDUIT BODY CVR & GSKT AL C 0.50IN

Trade size: 1/2" (16), Carton Quantity: 10, Case Quantity: 100

General

Application

Designed for easy access to the interior of raceways

Catalog Number

CBC50COM

Material

Aluminum

Type

Type C Conduit Body - Combination Rigid/EMT

UPC

805035016008

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10