HUBBELL CANADA
Image of CBC75COM Conduit Body Cvr & Gskt Al C 0.75 In., CBC75COM

Conduit Body Cvr & Gskt Al C 0.75 In., CBC75COM

Brand: TradeSelect

Catalog ID: CBC75COM

CONDUIT BODY CVR & GSKT AL C 0.75IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 50

General

Application

Designed for easy access to the interior of raceways

Catalog Number

CBC75COM

Material

Aluminum

Type

Type C Conduit Body - Combination Rigid/EMT

UPC

805035016015

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10