HUBBELL CANADA
Image of CBC100COM Conduit Body Cvr & Gskt Al C 1.00 In., CBC100COM

Conduit Body Cvr & Gskt Al C 1.00 In., CBC100COM

OR

Brand: TradeSelect

Catalog ID: CBC100COM

CONDUIT BODY CVR & GSKT AL C 1.00IN

Trade size: 1" (27), Carton Quantity: 5, Case Quantity: 25

General

Application

Designed for easy access to the interior of raceways

Catalog Number

CBC100COM

Material

Aluminum

Type

Type C Conduit Body - Combination Rigid/EMT

UPC

805035016022

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5

Pallet Quantity

1050