HUBBELL CANADA
Image of CBC125COM Conduit Body Cvr & Gskt Al C 1.25 In., CBC125COM

Conduit Body Cvr & Gskt Al C 1.25 In., CBC125COM

Brand: TradeSelect

Catalog ID: CBC125COM

CONDUIT BODY CVR & GSKT AL C 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 2, Case Quantity: 10

General

Application

Designed for easy access to the interior of raceways

Catalog Number

CBC125COM

Material

Aluminum

Type

Type C Conduit Body - Combination Rigid/EMT

UPC

805035016039

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

2