HUBBELL CANADA
Image of CBLB125COM Conduit Body Cvr & Gskt Al Lb 1.25 In., CBLB125COM

Conduit Body Cvr & Gskt Al Lb 1.25 In., CBLB125COM

Brand: TradeSelect

Catalog ID: CBLB125COM

CONDUIT BODY CVR & GSKT AL LB 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 5, Case Quantity: 20

General

Application

For indoor or outdoor applications, Provides access to the interior of a rigid or IMC raceway for wire pulling, inspection and maintenance

Catalog Number

CBLB125COM

Material

Aluminum

Type

Type LB Conduit Body - Combination Rigid/EMT

UPC

805035015858

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

2