HUBBELL CANADA
Image of CBLRL75COM Conduit Body Cvr & Gskt Al Lrl 0.75 In., CBLRL75COM

Conduit Body Cvr & Gskt Al Lrl 0.75 In., CBLRL75COM

Brand: TradeSelect

Catalog ID: CBLRL75COM

CONDUIT BODY CVR & GSKT AL LRL 0.75IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 50

General

Application

Can be used in interior or exterior applications

Catalog Number

CBLRL75COM

Material

Aluminum

Type

Type LRL Conduit Body - Combination Rigid/EMT

UPC

805035015896

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10