HUBBELL CANADA
Image of CBLRL100COM Conduit Body Cvr & Gskt Al Lrl 1.00 In., CBLRL100COM

Conduit Body Cvr & Gskt Al Lrl 1.00 In., CBLRL100COM

Brand: TradeSelect

Catalog ID: CBLRL100COM

CONDUIT BODY CVR & GSKT AL LRL 1.00IN

Trade size: 1" (27), Carton Quantity: 5, Case Quantity: 25

General

Application

Can be used in interior or exterior applications

Catalog Number

CBLRL100COM

Material

Aluminum

Type

Type LRL Conduit Body - Combination Rigid/EMT

UPC

805035015902

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5