HUBBELL CANADA
Image of CBLRL200COM Conduit Body Cvr & Gskt Al Lrl 2.00 In., CBLRL200COM

Conduit Body Cvr & Gskt Al Lrl 2.00 In., CBLRL200COM

Brand: TradeSelect

Catalog ID: CBLRL200COM

CONDUIT BODY CVR & GSKT AL LRL 2.00IN

Trade size: 2" (53), Carton Quantity: 2, Case Quantity: 5

General

Application

Can be used in interior or exterior applications

Catalog Number

CBLRL200COM

Material

Aluminum

Type

Type LRL Conduit Body - Combination Rigid/EMT

UPC

805035015933

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

1