HUBBELL CANADA
Image of CBT50COM Conduit Body Cvr & Gskt Al T 0.50 In., CBT50COM

Conduit Body Cvr & Gskt Al T 0.50 In., CBT50COM

Brand: TradeSelect

Catalog ID: CBT50COM

CONDUIT BODY CVR & GSKT AL T 0.50IN

Trade size: 1/2" (16), Carton Quantity: 10, Case Quantity: 100

General

Application

For indoor or outdoor applications

Catalog Number

CBT50COM

Material

Aluminum

Type

Type T Conduit Body - Combination Rigid/EMT

UPC

805035015940

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10