HUBBELL CANADA
Image of CBT100COM Conduit Body Cvr & Gskt Al T 1.00 In., CBT100COM

Conduit Body Cvr & Gskt Al T 1.00 In., CBT100COM

Brand: TradeSelect

Catalog ID: CBT100COM

CONDUIT BODY CVR & GSKT AL T 1.00IN

Trade size: 1" (27), Carton Quantity: 5, Case Quantity: 25

General

Application

For indoor or outdoor applications

Catalog Number

CBT100COM

Material

Aluminum

Type

Type T Conduit Body - Combination Rigid/EMT

UPC

805035015964

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5