HUBBELL CANADA
Image of CBT200COM Conduit Body Cvr & Gskt Al T 2.00 In., CBT200COM

Conduit Body Cvr & Gskt Al T 2.00 In., CBT200COM

Brand: TradeSelect

Catalog ID: CBT200COM

CONDUIT BODY CVR & GSKT AL T 2.00IN

Trade size: 2" (53), Carton Quantity: 1, Case Quantity: 5

General

Application

For indoor or outdoor applications

Catalog Number

CBT200COM

Material

Aluminum

Type

Type T Conduit Body - Combination Rigid/EMT

UPC

805035015995

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

1