HUBBELL CANADA
Image of EK100 Conduit Coupling 3Pc 1.00 In., EK100
Clearance

Conduit Coupling 3Pc 1.00 In., EK100

Brand: TradeSelect

Catalog ID: EK100

CONDUIT COUPLING 3PC 1.00IN

Trade size: 1" (27), Carton Quantity: 5, Case Quantity: 25

General

Application

For use with threaded rigid/IMC conduit, Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

EK100

Material

Iron, Malleable

Type

Three Piece Coupling

UPC

626463033746

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5