MY LISTS
HUBBELL CANADA
Image of EK125 Conduit Coupling 3Pc 1.25 In., EK125
Clearance

Conduit Coupling 3Pc 1.25 In., EK125

Brand: TradeSelect

Catalog ID: EK125

CONDUIT COUPLING 3PC 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 5, Case Quantity: 25

General

Application

For use with threaded rigid/IMC conduit, Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

EK125

Material

Iron, Malleable

Type

Three Piece Coupling

UPC

626463033753

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5