HUBBELL CANADA
Image of EK150 Conduit Coupling 3Pc 1.50 In., EK150

Conduit Coupling 3Pc 1.50 In., EK150

Brand: TradeSelect

Catalog ID: EK150

CONDUIT COUPLING 3PC 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 5

General

Application

For use with threaded rigid/IMC conduit, Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

EK150

Material

Iron, Malleable

Type

Three Piece Coupling

UPC

626463033760

Certifications And Compliance

Industry Standard(s)

CSA Certified