HUBBELL CANADA
Image of EK250 Conduit Coupling 3Pc 2.50 In., EK250

Conduit Coupling 3Pc 2.50 In., EK250

Brand: TradeSelect

Catalog ID: EK250

CONDUIT COUPLING 3PC 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 4

General

Application

For use with threaded rigid/IMC conduit, Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

EK250

Material

Iron, Malleable

Type

Three Piece Coupling

UPC

626463033784

Certifications And Compliance

Industry Standard(s)

CSA Certified