HUBBELL CANADA
Image of EK600 Conduit Coupling 3Pc 6.00 In., EK600

Conduit Coupling 3Pc 6.00 In., EK600

Brand: TradeSelect

Catalog ID: EK600

CONDUIT COUPLING 3PC 6.00IN

Trade size: 6" (155), Case Quantity: 1

General

Application

For use with threaded rigid/IMC conduit, Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

EK600

Material

Iron, Malleable

Type

Three Piece Coupling

UPC

626463033821

Certifications And Compliance

Industry Standard(s)

CSA Certified