Application
Cable Support in Conduit
Approx Breaking Strength
690 lbs
Catalog Number
CC062R112
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
Series
Conduit Riser
Style
Closed Mesh, Single Weave
Type
Ring Type
UPC
781786248342
Conduit Trade Size
1 1/2 in
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
No
Approx Breaking Strength
690 lbs
Carton Quantity
2