HUBBELL CANADA
Image of CC062R114 Conduit Riser Grip, 1 1/4" Conduit, Ring Type, Closed Mesh, 0.63-0.74"

Conduit Riser Grip, 1 1/4" Conduit, Ring Type, Closed Mesh, 0.63-0.74"

Brand: Bryant

Catalog ID: CC062R114

Conduit Riser Grip, 1 1/4" Conduit, Ring Type, Closed Mesh, 0.63-0.74"

  • Ring Type
  • Closed Mesh
  • 0.63-0.74"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

740 lbs

Catalog Number

CC062R114

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786248328

Dimensions

Conduit Trade Size

1 1/4 in

Conductor Related

Cable Diameter Range

0.63 in-0.74 in

Cable Size

.63-.74" (1.60-1.88)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

740 lbs