HUBBELL CANADA
Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Closed Mesh, 2.00-2.49"
Image of CC200R312 Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Closed Mesh, 2.00-2.49"
Image of CC200R312 Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Closed Mesh, 2.00-2.49"

Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Closed Mesh, 2.00-2.49"

Brand: Bryant

Catalog ID: CC200R312

Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Closed Mesh, 2.00-2.49"

  • Ring Type
  • Closed Mesh
  • 2.00-2.49"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

2,970 lbs

Catalog Number

CC200R312

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Product Family

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786249301

Dimensions

Conduit Trade Size

3 1/2 in

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Force Related

Approx Breaking Strength

2,970 lbs