HUBBELL CANADA
Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"
Image of CSD200L312 Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"
Image of CSD200L312 Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"

Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"

Brand: Bryant

Catalog ID: CSD200L312

Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"

  • Ring Type
  • Split Mesh
  • Lace Closing
  • 2.00-2.49"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

3,910 lbs

Catalog Number

CSD200L312

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Product Family

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786271166

Dimensions

Conduit Trade Size

3 1/2 in

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Force Related

Approx Breaking Strength

3,910 lbs

Logistics

Carton Quantity

2