HUBBELL CANADA
Image of CSD150L3 Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.50-1.74"

Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.50-1.74"

Brand: Bryant

Catalog ID: CSD150L3

Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.50-1.74"

  • Ring Type
  • Split Mesh
  • Lace Closing
  • 1.50-1.74"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,880 lbs

Catalog Number

CSD150L3

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786270886

Dimensions

Conduit Trade Size

3 in

Conductor Related

Cable Diameter Range

1.5 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,880 lbs