HUBBELL CANADA
Image of CSR200R3 Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Rod Closing, 2.00-2.49"

Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Rod Closing, 2.00-2.49"

Brand: Bryant

Catalog ID: CSR200R3

Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Rod Closing, 2.00-2.49"

  • Ring Type
  • Split Mesh
  • Rod Closing
  • 2.00-2.49"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

3,260 lbs

Catalog Number

CSR200R3

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786254602

Dimensions

Conduit Trade Size

3 in

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

3,260 lbs