HUBBELL CANADA
Image of CC075R4 Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 0.75-0.99"

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 0.75-0.99"

Brand: Bryant

Catalog ID: CC075R4

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 0.75-0.99"

  • Ring Type
  • Closed Mesh
  • 0.75-0.99"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

720 lbs

Catalog Number

CC075R4

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786248588

Dimensions

Conduit Trade Size

4 in

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

720 lbs

Logistics

Carton Quantity

2