HUBBELL CANADA
Image of CC125R4 Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.25-1.49"

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.25-1.49"

Brand: Bryant

Catalog ID: CC125R4

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.25-1.49"

  • Ring Type
  • Closed Mesh
  • 1.25-1.49"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,205 lbs

Catalog Number

CC125R4

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786248922

Dimensions

Conduit Trade Size

4 in

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,205 lbs

Logistics

Carton Quantity

2