HUBBELL CANADA
Conduit Riser Grip, 5" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"
Image of CSD300L5 Conduit Riser Grip, 5" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"
Image of CSD300L5 Conduit Riser Grip, 5" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"
Discontinued

Conduit Riser Grip, 5" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"

Brand: Bryant

Catalog ID: CSD300L5

Conduit Riser Grip, 5" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"

  • Ring Type
  • Split Mesh
  • Lace Closing
  • 3.00-3.49"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

3,760 lbs

Catalog Number

CSD300L5

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Product Family

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786271401

Dimensions

Conduit Trade Size

5 in

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Force Related

Approx Breaking Strength

3,760 lbs

Logistics

Carton Quantity

2