HUBBELL CANADA
Image of CC300R6 Conduit Riser Grip, 6" Conduit, Ring Type, Closed Mesh, 3.00-3.49"

Conduit Riser Grip, 6" Conduit, Ring Type, Closed Mesh, 3.00-3.49"

Brand: Bryant

Catalog ID: CC300R6

Conduit Riser Grip, 6" Conduit, Ring Type, Closed Mesh, 3.00-3.49"

  • Ring Type
  • Closed Mesh
  • 3.00-3.49"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

2,240 lbs

Catalog Number

CC300R6

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786249561

Dimensions

Conduit Trade Size

6 in

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,240 lbs