HUBBELL CANADA
Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.50-3.99"
Image of CSD350L6 Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.50-3.99"
Image of CSD350L6 Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.50-3.99"
Discontinued

Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.50-3.99"

Brand: Bryant

Catalog ID: CSD350L6

Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.50-3.99"

  • Ring Type
  • Split Mesh
  • Lace Closing
  • 3.50-3.99"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

2,955 lbs

Catalog Number

CSD350L6

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Product Family

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786271487

Dimensions

Conduit Trade Size

6 in

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Force Related

Approx Breaking Strength

2,955 lbs