HUBBELL CANADA
Image of 02211002 Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 1.25" Conduit, Tin-Coated Bronze, 0.63-0.74"

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 1.25" Conduit, Tin-Coated Bronze, 0.63-0.74"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02211002

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 1.25" Conduit, Tin-Coated Bronze, 0.63-0.74"

Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Closed Mesh

General

Application

Approx Breaking Strength

740 lbs

Catalog Number

02211002

Color

Metallic

Construction

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Specifications

  • -
  • Ring - Bronze
  • Strand - Tin-coated bronze
  • Tab - Copper
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

UPC

783585304724

Dimensions

Conduit Trade Size

1 1/4 in

Conductor Related

Cable Diameter Range

0.63 in-0.74 in

Cable Size

.63"-.74" (1.60-1.88)

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

740 lbs

Logistics

Carton Quantity

2