HUBBELL CANADA
Image of SQ90038 Conn 90 Deg Zinc Flex 0.375 In., SQ90038

Conn 90 Deg Zinc Flex 0.375 In., SQ90038

Brand: TradeSelect

Catalog ID: SQ90038

CONN 90 DEG ZINC FLEX 0.375IN

Trade size: 3/8" (12), Carton Quantity: 25, Case Quantity: 250

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90038

Material

Zinc

Type

90 Degree Connector

UPC

626463034057

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50