HUBBELL CANADA
Image of SQ90050 Conn 90 Deg Zinc Flex 0.50 In., SQ90050

Conn 90 Deg Zinc Flex 0.50 In., SQ90050

Brand: TradeSelect

Catalog ID: SQ90050

CONN 90 DEG ZINC FLEX 0.50IN

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 250

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90050

Material

Zinc

Type

90 Degree Connector

UPC

626463034064

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25