HUBBELL CANADA
Image of SQ90150 Conn 90 Deg Zinc Flex 1.5 In., SQ90150

Conn 90 Deg Zinc Flex 1.5 In., SQ90150

Brand: TradeSelect

Catalog ID: SQ90150

CONN 90 DEG ZINC FLEX 1.5IN

Trade size: 1-1/2" (41), Case Quantity: 5

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90150

Material

Zinc

Type

90 Degree Connector

UPC

626463034101

Certifications And Compliance

Certified Listed

CSA, UL LISTED