HUBBELL CANADA
Conn 90 Deg Zinc Flex 2.50 In., SQ90250
Image of SQ90250 Conn 90 Deg Zinc Flex 2.50 In., SQ90250

Conn 90 Deg Zinc Flex 2.50 In., SQ90250

Brand: TradeSelect

Catalog ID: SQ90250

CONN 90 DEG ZINC FLEX 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 1

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90250

Material

Zinc

Type

90 Degree Connector

UPC

626463034125

Certifications And Compliance

Certified Listed

CSA, UL LISTED