HUBBELL CANADA
Image of SQ90400 Conn 90 Deg Zinc Flex 4.00 In., SQ90400

Conn 90 Deg Zinc Flex 4.00 In., SQ90400

Brand: TradeSelect

Catalog ID: SQ90400

CONN 90 DEG ZINC FLEX 4.00IN

Trade size: 4" (103), Case Quantity: 1

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90400

Material

Zinc

Type

90 Degree Connector

UPC

626463034156

Certifications And Compliance

Certified Listed

CSA, UL LISTED