HUBBELL CANADA
Image of NMB038 Conn Butterfly Two Piece Clamp 0.375 In., NMB038

Conn Butterfly Two Piece Clamp 0.375 In., NMB038

Brand: TradeSelect

Catalog ID: NMB038

CONN BUTTERFLY TWO PIECE CLAMP 0.375IN

Trade size: 3/8" (12), Carton Quantity: 10, Case Quantity: 1000

General

Application

Used to secure #14-#10 non-metallic sheathed cable to a steel outlet box or other metal enclosure. No locknut is required

Catalog Number

NMB038

Material

Steel

Type

Two Piece Clamp Connector

UPC

626463032817

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

100

Pallet Quantity

72000