HUBBELL CANADA
Image of NMB075 Conn Butterfly Two Piece Clamp 0.75 In., NMB075
Clearance

Conn Butterfly Two Piece Clamp 0.75 In., NMB075

Brand: TradeSelect

Catalog ID: NMB075

CONN BUTTERFLY TWO PIECE CLAMP 0.75IN

Trade size: 3/4" (21), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to secure #14-#10 non-metallic sheathed cable to a steel outlet box or other metal enclosure. No locknut is required

Catalog Number

NMB075

Material

Steel

Type

Two Piece Clamp Connector

UPC

626463032824

Certifications And Compliance

Industry Standard(s)

CSA Certified