HUBBELL CANADA
Image of LTMI45038 Conn Liq Tight 45 Deg Mi 0.375 In., LTMI45038

Conn Liq Tight 45 Deg Mi 0.375 In., LTMI45038

Brand: TradeSelect

Catalog ID: LTMI45038

CONN LIQ TIGHT 45 DEG MI 0.375IN

Trade size: 3/8" (12), Case Quantity: 25

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI45038

Material

Iron, Malleable

Type

45 Degree Liquid Tight Connector

UPC

626463035580

Certifications And Compliance

Industry Standard(s)

CSA Certified