HUBBELL CANADA
Image of LTMI45050 Conn Liq Tight 45 Deg Mi 0.50 In., LTMI45050

Conn Liq Tight 45 Deg Mi 0.50 In., LTMI45050

Brand: TradeSelect

Catalog ID: LTMI45050

CONN LIQ TIGHT 45 DEG MI 0.50IN

Trade size: 1/2" (16), Case Quantity: 25

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI45050

Material

Iron, Malleable

Type

45 Degree Liquid Tight Connector

UPC

626463035597

Certifications And Compliance

Industry Standard(s)

CSA Certified