HUBBELL CANADA
Image of LTMI45100 Conn Liq Tight 45 Deg Mi 1.00 In., LTMI45100
Clearance

Conn Liq Tight 45 Deg Mi 1.00 In., LTMI45100

Brand: TradeSelect

Catalog ID: LTMI45100

CONN LIQ TIGHT 45 DEG MI 1.00IN

Trade size: 1" (27), Case Quantity: 10

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI45100

Material

Iron, Malleable

Type

45 Degree Liquid Tight Connector

UPC

626463035610

Certifications And Compliance

Industry Standard(s)

CSA Certified