HUBBELL CANADA
Image of LTMI45125 Conn Liq Tight 45 Deg Mi 1.25 In., LTMI45125

Conn Liq Tight 45 Deg Mi 1.25 In., LTMI45125

Brand: TradeSelect

Catalog ID: LTMI45125

CONN LIQ TIGHT 45 DEG MI 1.25IN

Trade size: 1-1/4" (35), Case Quantity: 10

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI45125

Material

Iron, Malleable

Type

45 Degree Liquid Tight Connector

UPC

626463035627

Certifications And Compliance

Industry Standard(s)

CSA Certified