HUBBELL CANADA
Image of LTMI45200 Conn Liq Tight 45 Deg Mi 2.00 In., LTMI45200

Conn Liq Tight 45 Deg Mi 2.00 In., LTMI45200

Brand: TradeSelect

Catalog ID: LTMI45200

CONN LIQ TIGHT 45 DEG MI 2.00IN

Trade size: 2" (53), Case Quantity: 5

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI45200

Material

Iron, Malleable

Type

45 Degree Liquid Tight Connector

UPC

626463035641

Certifications And Compliance

Industry Standard(s)

CSA Certified