HUBBELL CANADA
Image of LTMI90150 Conn Liq Tight 90 Deg Mi 1.50 In., LTMI90150

Conn Liq Tight 90 Deg Mi 1.50 In., LTMI90150

Brand: TradeSelect

Catalog ID: LTMI90150

CONN LIQ TIGHT 90 DEG MI 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 5

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI90150

Material

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463035702

Certifications And Compliance

Industry Standard(s)

CSA Certified