HUBBELL CANADA
Image of LTMI90250 Conn Liq Tight 90 Deg Mi 2.50 In., LTMI90250

Conn Liq Tight 90 Deg Mi 2.50 In., LTMI90250

Brand: TradeSelect

Catalog ID: LTMI90250

CONN LIQ TIGHT 90 DEG MI 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 1

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI90250

Material

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463036907

Certifications And Compliance

Industry Standard(s)

CSA Certified